The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

PTI 2,5-PE/L/N - Installation protective conductor terminal block
3213950

Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Double function shafts on all levels