CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
24 V | 10 A | 26 - 12 | ||
C | ||||
24 V | 10 A | 26 - 12 |
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
General | |
Note | The current is determined by the fuse used, the voltage by the fuse or selected light indicator. |
When using fuse terminal blocks in a compound arrangement, the D-UT 2,5/4-TWIN end cover (3047141) must be inserted at each fuse terminal block or a UT 2,5-MTS-EX terminal block (1277636) must be used between each fuse terminal block. | |
When using partition plates between the fuse terminal blocks, FBS bridges cannot be used due to the separation. |
Product type | Fuse terminal block |
Product family | UT |
Area of application | Railway industry |
Machine building | |
Plant engineering | |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Fuse type | Glass / ceramics / ... |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Fuse | G / 5 x 20 |
LED voltage range | 12 V AC/DC ... 30 V AC/DC |
LED current range | 0.31 mA ... 0.95 mA |
Maximum power dissipation | max. 1.6 W (with single arrangement of the fuse terminal block in the event of overload) |
max. 1.6 W (With interconnected arrangement of several fuse terminal blocks in the event of overload) | |
max. 4 W (with single arrangement of the fuse terminal block in the event of a short-circuit) | |
max. 2.5 W (With interconnected arrangement of several fuse terminal blocks in the event of a short-circuit) |
LED voltage range | 12 V AC/DC ... 30 V AC/DC |
Number of connections per level | 2 |
Nominal cross section | 2.5 mm² |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 9 mm |
Internal cylindrical gage | A3 |
B3 | |
Connection in acc. with standard | IEC 60947-7-3 |
Conductor cross-section rigid | 0.14 mm² ... 4 mm² |
Cross section AWG | 26 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.14 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] | 26 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible ultrasound-compressed | 0.34 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] ultrasound-compressed | 22 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
2 conductors with same cross section, solid | 0.14 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.14 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.14 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
Nominal current | 6.3 A |
Maximum load current | 6.3 A (with 4 mm² conductor cross-section) |
Nominal voltage | 24 V |
Nominal cross section | 2.5 mm² |
Width | 6.2 mm |
Height | 57.8 mm |
Depth on NS 35/7,5 | 75.6 mm |
Depth on NS 35/15 | 83.1 mm |
Color | black |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | No |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-3 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 1434362 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE01 |
Product key | BE1134 |
GTIN | 4063151808075 |
Weight per piece (including packing) | 15.05 g |
Weight per piece (excluding packing) | 15.05 g |
Customs tariff number | 85369095 |
Country of origin | CN |
ECLASS-13.0 | 27250113 |
ECLASS-15.0 | 27250113 |
ETIM 9.0 | EC000899 |
UNSPSC 21.0 | 39121410 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
24 V | 10 A | 26 - 12 | ||
C | ||||
24 V | 10 A | 26 - 12 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 03b43885-9b2e-47d8-a5e1-cdac76cc6805 |