SACC-DSI-FSY-8CON-M16/0,5 SCOX - Device connector rear mounting
1238753

Device connector rear mounting, Ethernet hybrid CAT5 (IEC 11801:2002) (100 Mbps), 8-position, Socket, straight, M12-SPEEDCON, Y-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.14 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products



Your advantages

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut