A 6 -12
-
Ferrule
3200328
Ferrule, Length contact range: 12 mm, sleeve length: 12 mm, color: silver-colored
Product details
Product type | Cable end sleeve |
Conductor category | stranded conductors, class 2, 5, 6 / B, C, K, M |
Product property | UL certified |
Made from soft tin-plated electrolytic copper | |
Correspond to the requirements of DIN 46228-1 and UL 486F in terms of size | |
Long/short-term temperature: +105°C/+120°C |
Conductor connection | |
Conductor cross-section flexible max. | 6 mm² |
Conductor cross-section AWG max. | 10 |
Stripping length | 12 mm |
Dimensional drawing |
|
Sleeve length | 12 mm |
Length contact range | 12 mm |
Maximum stripping length | 12 mm |
Ferrule diameter | 3.5 mm |
Sleeve wall thickness | 0.2 mm |
Inner dimensions of the insulating collar | 4.7 mm |
Color | silver-colored |
Material | CU-DHP |
Coating | galvanically tin-plated |
Surface characteristics | Tin-plated |
Technical data | |
Sleeve length | 12 mm |
Ambient conditions | |
Permanent temperature | 105 °C |
Short-term temperature | 120 °C |
Design according to standard | DIN 46228-1, UL 486F-A |
Item number | 3200328 |
Packing unit | 500 pc |
Minimum order quantity | 500 pc |
Sales key | BH34 |
Product key | BH3412 |
GTIN | 4017918093976 |
Weight per piece (including packing) | 0.24 g |
Weight per piece (excluding packing) | 0.2 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27400201 |
ECLASS-15.0 | 27400201 |
ETIM
ETIM 9.0 | EC000005 |
UNSPSC
UNSPSC 21.0 | 27121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 16S - Crimping pliers 1202877
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 16S - Crimping pliers 1202877
Your advantages
The dimensions of the ferrules conform to DIN 46228-1
The ferrules without plastic sleeve are made from soft tin-plated electrolytic copper
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7