UK 35-IB
-
Feed-through terminal block
3008009
Feed-through terminal block, with Allen screws, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 2, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 0.75 mm2 - 50 mm2, mounting type: NS 32, NS 35/7,5, NS 35/15, color: gray
Product details
| Product type | Feed-through terminal block |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 4.06 W |
| Number of connections per level | 2 |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M6 |
| Tightening torque | 3.2 ... 3.7 Nm |
| Stripping length | 16 mm |
| Internal cylindrical gage | B9 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.75 mm² ... 50 mm² |
| Cross section AWG | 18 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.75 mm² ... 35 mm² |
| Conductor cross-section, flexible [AWG] | 18 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 35 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.75 mm² ... 35 mm² |
| 2 conductors with same cross section, rigid | 0.75 mm² ... 16 mm² |
| 2 conductors with same cross section, flexible | 0.75 mm² ... 10 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.75 mm² ... 10 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 6 mm² |
| Nominal cross section | 35 mm² |
| Nominal current | 150 A |
| Maximum load current | 150 A (with 50 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| Width | 15.1 mm |
| Height | 50 mm |
| Depth on NS 32 | 67 mm |
| Depth on NS 35/7,5 | 62 mm |
| Depth on NS 35/15 | 69.5 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 35 mm² | 4.2 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2.2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.75 mm² / 0.4 kg |
| 35 mm² / 6.8 kg | |
| 50 mm² / 9.5 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 32 |
| NS 35/7,5 | |
| NS 35/15 |
| Item number | 3008009 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE12 |
| Product key | BE1211 |
| GTIN | 4017918243210 |
| Weight per piece (including packing) | 57.28 g |
| Weight per piece (excluding packing) | 55.64 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27250101 |
ETIM
| ETIM 9.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.451 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBI 3-15 - Fixed bridge 0201278
-
FBI 5-15 - Fixed bridge 0711302
-
EB 2-15 - Insertion bridge 0203166
-
EB 10-15 - Insertion bridge 0205135
-
EB 2-15 K/UK 35 - Insertion bridge 0205119
-
EB 3-15 K/UK 35 - Insertion bridge 0205106
-
EB 10-15 K/UK 35 - Insertion bridge 0205096
-
SBH 2-15 - Bridge bar 0205232
-
FBI 2-15 IB - Fixed bridge 3057319
-
FBI 3-15 IB - Fixed bridge 3057322
-
WS 5-15 - Warning label 1004445
-
WS 4-15 - Warning label 1004241
-
EA 11 - Cover 1024263
-
STL 35/10 - Step bracket 0204084
-
STL 35/ 5 - Step bracket 0204107
-
STL 35/16 - Step bracket 0204097
-
TS-K - Divider plate 1302215
-
TP-UK 35 - Divider plate 3008096
-
SZS 1,0X6,5 VDE - Screwdriver 1205079
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 15:UNBEDRUCKT - Zack marker strip 0811972
-
ZB 15,LGS:L1-N,PE - Zack marker strip 0811998
-
PS-MT - Test plug 0311647
-
PS-IH WH - Insulating sleeve 0311566
-
PS-IH RD - Insulating sleeve 0311579
-
PS-IH BU - Insulating sleeve 0311582
-
PS-IH YE - Insulating sleeve 0311595
-
PS-IH GN - Insulating sleeve 0311605
-
PS-IH GY - Insulating sleeve 0311621
-
PS-IH BK - Insulating sleeve 0311634
-
PS-IH VT - Insulating sleeve 0311618
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
PSB 6/5/6 - Test plug strip 0205290
Your advantages
The large wiring space enables the connection of solid and stranded conductors without ferrules, even above the nominal cross section
As well as saving space, the compact design enables user-friendly wiring in a small amount of space
Optimum screwdriver guidance through closed screw shafts
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7