SACB-DT-DBM-CAN-L-IV
-
Distributor box
1531886
Distributor box, application: Mobile hydraulics, connection method: DT04 connector, number of slots: 6, number of positions: 4, status display: yes, CAN Bus/DeviceNet
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | 2x M5 (#10) screws. Torque: 2.4 Nm (21 lbf-in.) maximum (not included) |
Product type | Distributor box |
Application | Mobile hydraulics |
Number of positions | 4 |
Number of slots | 6 |
LED | yes |
Local diagnostics | |
Monitored function | Supply voltage |
Optical representation | Blue LED |
Max. operating voltage Umax | 32 V DC |
Local diagnostics | Supply voltage Blue LED |
Max. current carrying capacity per path | 13 A (Battery) |
Current carrying capacity per slot | 42 A (8 A maximum for signals, 13 A maximum for power) |
Conductor connection | |
Sensor/actuator connection system | DT04 connector |
Status display present | yes |
Dimensional drawing |
|
Width | 51 mm |
Height | 33 mm |
Length | 238 mm |
Contact material | Cu alloy |
Contact surface material | Ni |
Contact carrier material | PA 66 GF |
Ambient conditions | |
Degree of protection | IP67 (when using Phoenix Contact connection cables) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Item number | 1531886 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | AF2IED |
GTIN | 4067923000131 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 290 g |
Country of origin | US |
ECLASS
ECLASS-15.0 | 27440116 |
ECLASS-13.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-4P- 3,0-PUR/DTFS - Sensor/actuator cable 1415008
-
SAC-4P- 5,0-PUR/DTFS - Sensor/actuator cable 1415010
-
SAC-4P-10,0-PUR/DTFS - Sensor/actuator cable 1415011
-
SAC-4P-DTMS/ 0,3-PUR/DTFS - Sensor/actuator cable 1415016
-
SAC-4P-DTMS/ 0,6-PUR/DTFS - Sensor/actuator cable 1415017
-
SAC-4P-DTMS/ 1,5-PUR/DTFS - Sensor/actuator cable 1415019
-
SAC-4P-DTMS/ 3,0-PUR/DTFS - Sensor/actuator cable 1415025
-
SACC-AT06-4S-IV - Connector housing 1520766
-
SACC-AT06-4S-RS-IV - Connector housing 1520765
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7