PTVFIX 2,5-3L/N/GNYE - Device terminal block
1300613

cross section
connection method
Flow Pictogram

Device terminal block, nom. voltage: 450 V, nominal current: 24 A, number of connections: 10, number of positions: 5, connection method: Push-in connection, cross section: 0.14 mm2 - 4 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray/blue/green-yellow

Product details