The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

UT 2,5-MT P/P BU - Knife-disconnect terminal block
3046566

Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Compact design and high current carrying capacity of 20 A
Double bridge shaft enables individual potential distribution and supply