ST 4-TG - Disconnect terminal block
3038367

cross section
Flow Pictogram
voltage Pictogram

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Simple wiring of very small, flexible conductors
Enables one-handed wiring
No restriction on cross-sections when using conductors with ferrules
Reliable vibration resistance thanks to spring-loaded contact elements
Individual and easy assembly with isolating plug, fuse plug, component connector, and feed-through connector
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories