MTK-P/P - Knife-disconnect terminal block
3104013

cross section
pitch
connection method
Flow Pictogram
voltage Pictogram

Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 16 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

High current carrying capacity of up to 16 A
Space-saving design