SACC-DSI-M12FS-8CON-M16/1,0X - Device connector rear mounting
1238850

Device connector rear mounting, 8-position, Socket, straight, A-coding, on free cable end, Individual wires, cable length: 1 m, 0.25 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products