ST-8CP1N8AWQ01S - Device connector front mounting
1617951

Device connector front mounting, straight, SPEEDCON, M17, number of positions: 8+PE, contact connection type: Pin, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, number of positions: 9, connection method: Crimp connection, series: ST

Product details







Compatible products