The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

SF-10KP0,06-1,00 - Crimp contact
1241921

Crimp contact, Pin, turned, contact diameter: 1 mm, connection cross section: 0.06 mm2 ... 1 mm2, contact material: CuZn , Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring