CK6,0-ED-10,00F AG
-
Crimp contact
1556213
Crimp contact, contact diameter: 6 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 10 mm2 ... 10 mm2, AWG 8 ... 8