CK1,6-ED-1,00BU AG
-
Crimp contact
1663420
Crimp contact, contact diameter: 1.6 mm, turned, Socket, contact material: Copper alloy, contact surface: silver-plated, connection cross section: 1 mm2 ... 1 mm2, AWG 18