CK1,6-ED-0,50F AU
-
Crimp contact
1266282
Crimp contact, contact diameter: 1.6 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: gold-plated, connection cross section: 0.5 mm2 ... 0.5 mm2, AWG 20