CC-AT60-S20-R16/18-AU
-
Crimp contact
1521073
Crimp contact, series: ATM04, Pin, turned, contact diameter: 1 mm, rated current: 7.5 A, connection cross section: 0.75 mm2 ... 1.5 mm2, AWG 18...16 , contact material: Cu alloy