The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

CF 500/COV RCI - Covering hood
1212255

Protective hood for CF 500 automatic crimping device, for insulated cable lugs: 0.14 mm2 ... 6 mm2 (RCI 1.5, RCI 6, RCI 6-1), for turned contacts: 0.14 mm2 ... 4 mm2 (TC HC 4), for solar contacts: 0.25 mm2 ... 6 mm2 (SR 6-2)

Product details