SACC-M12FR-5PL M YE
-
Connector
1717261
Connector, Universal, 5-position, unshielded, Socket angled M12, coding: A, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm, color: yellow (Sleeve housing and pressure nut)
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Assembly note | The wires can be connected both with ferrules and without ferrules |
Product type | Circular connector (cable-side) |
Application | Automotive |
Sensor type | Universal |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Cable outlet | angled |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Dimensional drawing |
|
Length | 49 mm |
External dimensions | |
Outside diameter | 4 mm ... 8 mm |
Housing | |
Diameter housing | 19 mm |
Material | PBT (Pressure nut, weight: 2.36 g) |
PA 6 (Actuation lever) | |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | PA 6.6 |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Standards/regulations | PA 6.6 |
PA 6 | |
PBT |
Conductor connection | |
Connection method | Push-lock spring connection |
Connection cross section | 0.14 mm² ... 0.75 mm² (without ferrule) |
0.08 mm² ... 0.5 mm² (with ferrule) | |
0.14 mm² ... 0.75 mm² (solid) | |
Connection cross section AWG | 26 ... 18 (without ferrule) |
28 ... 20 (with ferrule) | |
Stripping length of the individual wire | 7 mm |
Tightening torque | 0.4 Nm (M12 knurl) |
0.4 Nm (Connector with coupling sleeve) | |
1.5 Nm (Pressure nut with coupling sleeve) | |
Connection assignment | |
Contact | Color (signal designation) | Contact (optional) | 1 = BN |
2 = WH | |
3 = BU | |
4 = BK | |
5 = GY |
Rated surge voltage | 1.5 kV |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A (2 A when using 0.14 mm² conductors) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | angled |
Head thread type | M12 |
Coding | A |
Signal type/category | Universal |
Stripping length of the individual wire | 7 mm |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
Testing | |
Standards/regulations | PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, R24, and R26 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
PA 6: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) | |
PBT: Fire protection in rail vehicles - requirement sets R22, R23, R24, and R26 acc. to DIN EN 45545-2 (Risk level HL1 - HL2, R26: HL3) | |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Standard designation | Shock, vibration |
Standards/specifications | EN 50155:2001 |
Item number | 1717261 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF2CEA |
GTIN | 4067923267510 |
Weight per piece (including packing) | 29 g |
Weight per piece (excluding packing) | 26.4 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ECLASS-15.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-5P-100,0-PUR/0,34 - Cable reel 1501676
-
AI 0,25- 6 YE - Ferrule 3203024
-
A 0,25- 7 - Ferrule 3202478
-
A 0,34- 7 - Ferrule 3009202
-
A 0,5 - 6 - Ferrule 3200218
-
AI 0,5 - 6 WH - Ferrule 3200687
-
TSD 04 SAC - Torque screwdriver 1208429
-
SACC BIT M12-D20 - Tool 1208445
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
WIREFOX 2,5 - Stripping tool 1212368
-
WIREFOX SAC - Stripping tool 1212623
-
CRIMPFOX 6H - Crimping pliers 1212046
Your advantages
Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7