Prepunched MM-WMT... conductor markers made of polyester are slid onto the conductors and cannot break off.
MM-WMT 8,4 (17X10)R C1 WH/BK
-
Cable marker
1116194
Cable marker, Roll, white/black, unmarked, can be labeled with: THERMOMARK GO, cable diameter range: 5 ... 8.4 mm, mounting type: slide-on, Number of individual labels: 260, text field height: 7.4 mm, text field width: 16 mm
Product details
Compatible products
Your advantages
Thanks to the innovative material composition, each label can be printed which results in zero wastage
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
The conductor is pushed on through the two punch-outs on the marker. In this way, the marker is aligned on the conductor
The special hole geometry for different conductor gauges ensures strong axial support
The pre-punched geometry enables easy and convenient use