PATG 5/18/EVA - Conductor marker carrier
1694853

Conductor marker carrier, transparent, unmarked, cable diameter range: 10 ... 14 mm, mounting type: slide-on, text field height: 4 mm, text field width: 18 mm

Product details








Compatible products



Your advantages

High resistance and durability: The marker carriers made of EVA (ethylene vinyl acetate) are extremely resistant to chemicals as well as oils and greases
The PATG .../EVA marking tag is a captive marker carrier that is marked using insert labels
The marking is performed using the corresponding UCT-WM ... insert labels, which can be marked with thermal transfer printing, UV inkjet printing, or direct laser marking
The material does not contain any harmful plasticizers