HCS-T MINI 1W C C C 7035 - Electronics housing
2203131

Handheld housing, T-Mini, light gray, consisting of two half shells with screws, front 1.1 mm recessed, with window and keypad slot

Product details








Compatible products


Your advantages

Suitable for handheld devices
Easy integration of LCD displays and membrane keypads
Ergonomic straight or staggered housing design
Fast mounting, thanks to the modular design

Frequently asked questions


What IP degree of protection can I achieve with the HCS handheld housings?

If the accessories are used, the HCS offers IP54 degree of protection. This means that there is full touch protection. In addition, your electronics are protected against dust in harmful quantities and splash water on all sides. For this, select the ... View more

If the accessories are used, the HCS offers IP54 degree of protection. This means that there is full touch protection. In addition, your electronics are protected against dust in harmful quantities and splash water on all sides. For this, select the seal (HCS ... Seal) under Accessories.

View less

How can I attach the display to the housing?

With the mounting sets, it is possible to mount the displays without much effort. The mounting sets can be found under “Accessories”. You can also easily assemble your housing in the configurator. The corresponding mounting set is output. You can fin... View more

With the mounting sets, it is possible to mount the displays without much effort. The mounting sets can be found under “Accessories”. You can also easily assemble your housing in the configurator. The corresponding mounting set is output. You can find the configurator by entering the web code #0512 into the search field on our website.

View less

Can I have individual breakouts inserted in the handheld housing?

Yes, breakouts and other customizations are possible. Our service center is available for this. To do so, enter the web code #0685 into the search field on our website and use the contact form.


Can I also have the membrane keypad customized?

Yes, the membrane keypads can be customized using our configurator. You can access this configurator by simply entering the web code #0512 into the search field on our website. Alternatively, you can contact our service center. To do so, enter the we... View more

Yes, the membrane keypads can be customized using our configurator. You can access this configurator by simply entering the web code #0512 into the search field on our website. Alternatively, you can contact our service center. To do so, enter the web code #0685 into the search field on our website and use the contact form.

View less

Are shockproof cases available for the handheld housings?

Yes, shockproof cases are available on request.


Which tool is required for the assembly of the handheld housing?

A bladed PH 0 screwdriver is required for mounting the HCS. This can be found in the “Accessories” area or under item number 1212558. If a display is mounted, a Torx T6 is also required.


Which connection technology can be used in the handheld housing?

Thanks to the front panels, the handheld housing provides plenty of space for comprehensive connection technology. From SPE and SAC connectors to classic RJ45 jacks, many different connection technologies can be integrated. Simply contact our service... View more

Thanks to the front panels, the handheld housing provides plenty of space for comprehensive connection technology. From SPE and SAC connectors to classic RJ45 jacks, many different connection technologies can be integrated. Simply contact our service center for this. To do so, enter the web code #0685 into the search field on our website and use the contact form.

View less


View FAQs