DCS 5,7 L 1F R W C 7035
-
Electronics housing
2203176
Display housing, 5.7", light gray, consisting of two half shells with screws, window on the left. Front 1.1 mm recessed, keypad area on the right recessed for wall installation
Product details
Compatible products
Your advantages
Frequently asked questions
What IP degree of protection can I achieve with the DCS display carriers?
If the accessories are used, the DCS offers a maximum degree of protection of IP54. This means that there is full touch protection. In addition, your electronics are protected against dust in harmful quantities and splash water on all sides. For this... View more
If the accessories are used, the DCS offers a maximum degree of protection of IP54. This means that there is full touch protection. In addition, your electronics are protected against dust in harmful quantities and splash water on all sides. For this, select the seal “DCS ... Seal” under Accessories.
View lessHow can I attach the display to the housing?
With the mounting sets, it is possible to mount the displays without much effort. The mounting sets can be found under “Accessories”. You can also easily assemble your housing in the configurator. The corresponding mounting set is output. You can fin... View more
With the mounting sets, it is possible to mount the displays without much effort. The mounting sets can be found under “Accessories”. You can also easily assemble your housing in the configurator. The corresponding mounting set is output. You can find the configurator by entering the web code #0512 into the search field on our website.
View lessCan I have individual breakouts inserted in the DCS display carrier?
Yes, breakouts and other customizations are possible. Our service center is available for this. To do so, enter the web code #0685 into the search field on our website and use the contact form.
Are other displays available, such as touch displays?
Yes, additional displays are available on request.
Which connection technology can be used in the display carrier?
The display carrier provides plenty of space for comprehensive connection technology. From SPE and SAC connectors to classic RJ45 jacks, many different connection technologies can be integrated. Simply contact our service center for this. To do so, e... View more
The display carrier provides plenty of space for comprehensive connection technology. From SPE and SAC connectors to classic RJ45 jacks, many different connection technologies can be integrated. Simply contact our service center for this. To do so, enter the web code #0685 into the search field on our website and use the contact form.
View lessWhich tool is required for assembly of the display carrier?
Only a bladed PH 0 screwdriver is required for mounting the DCS. This can be found in the “Accessories” area or under item number 1212558.