SACCBP-M12MS-8CON-M16/0,4-94B - Device connector rear mounting
1422990

Device connector rear mounting, Ethernet CAT5 (1 Gbps), 8-position, PUR, water blue RAL 5021, Pin, straight, M12-SPEEDCON, A-coding, on free cable end, Cable connection, cable length: 0.4 m, 0.14 mm2, Ethernet, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products


Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
For high transmission safety: shield connection to the housing with optional EMC nut