SACCBP-M12FS-6CON-M16/0,5-970 - Device connector rear mounting
1429091

Device connector rear mounting, 6-position, SANTOPRENE halogen-free, black RAL 9005, shielded, Socket, straight, M12, A-coding, on free cable end, Cable connection, cable length: 0.5 m, 0.25 mm2, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut