ST-17P1N8A8002 - Cable connector
1607621

Cable connector, straight, Screw locking mechanism, M17, number of positions: 17, contact connection type: Pin, shielded: yes, cable diameter range: 3.5 mm ... 5 mm, number of positions: 17, connection method: Crimp connection, series: ST

Product details







Compatible products