Cables with pin contacts on one end for connection to infrastructure charging sockets, for charging electric vehicles (EV) with alternating current (AC), for installation in charging stations for e-mobility (EVSE)
CHARX T2M3SOWT-3AC32-0,3M
-
Cable set for infrastructure charging socket
1737286
CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 32 A , 480 V AC, Gen 3, Accessories, Single wires, length: 0.3 m, Plug-in mounting, with pin contacts on one side, with temperature sensors, compatible with type 2 infrastructure charging sockets at charging stations for electromobility (EVSE), IEC 62196-2
Cable length
Equipment
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Protected against overheating thanks to temperature sensors
Flexible mounting and easy maintenance with plug-in cables
Uniform, space-saving installation space
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001