MH-B24-23-MULTI-66-PA-LG
-
Cable feed-through plates
1299361
Cable feed-through plates, external cable diameter: 4x 1.5 mm ... 3 mm, 4x 3.2 mm ... 6.3 mm, 10x 4 mm ... 7.5 mm, 1x 5.5 mm ... 10.5 mm, 1x 8 mm ... 12.5 mm, material: TPE-SEBS (external material), color: light gray, length: 154 mm, width: 56 mm, height: 19 mm
Product details
Compatible products
Your advantages
The panel cutouts of size B24 heavy-duty connectors can be used.