RC-16S2N12K063X - Cable connector
1241298

M23, Cable connector, series: RC, straight plastic-sheathed, shielded: yes, Screw locking mechanism, Direction of rotation: Counter direction, contact connection type: Socket, Solder cup, cable diameter range: 5.5 mm ... 6.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details







Compatible products