SAMPLE FR 1,27/68-FWL-11/P/0,1
-
Preassembled IDC female connector
1508272
Assembled IDC female connector, rated current: 1.4 A, Cable type:Flat cable, Flat cable
Product details
Compatible products
Your advantages
Frequently asked questions
Do I have to assemble the IDC connector myself?
On request, we can carry out the assembly work for you. With our configurator you can design your individual cable assembly – even from small quantities of 50 pieces. Specify the desired product features, such as the number of positions and cable len... View more
On request, we can carry out the assembly work for you. With our configurator you can design your individual cable assembly – even from small quantities of 50 pieces. Specify the desired product features, such as the number of positions and cable length. In addition, you can provide the IDC female connector strips with strain relief to increase the service life of the connector.
View lessWhat can I configure in the cable assembly configurator?
During the configuration process, you define the following product features:
1. The desired number of positions
2. The desired cable length
3. The number of IDC female connector strips used
4. The orientation of the IDC female connector s...
View more
During the configuration process, you define the following product features:
1. The desired number of positions
2. The desired cable length
3. The number of IDC female connector strips used
4. The orientation of the IDC female connector strips on the flat-ribbon cable
5. The attachment of an optional strain relief