SAMPLE FR 1,27/16-FWL-11/P/0,1 - Preassembled IDC female connector
1508261

Assembled IDC female connector, rated current: 1.4 A, Cable type:Flat cable, Flat cable

Product details








Compatible products



Your advantages

Time savings during the development process with customer-specific simulations for data integrity
Design-in support during device development using MCAD/ECAD data and a free sample service
Can be ordered pre-assembled: IDC female connectors with flat-ribbon cable enable immediate use in the device
Gold-plated contacts ensure transfer quality remains stable over the long term

Frequently asked questions


Do I have to assemble the IDC connector myself?

On request, we can carry out the assembly work for you. With our configurator you can design your individual cable assembly – even from small quantities of 50 pieces. Specify the desired product features, such as the number of positions and cable len... View more

On request, we can carry out the assembly work for you. With our configurator you can design your individual cable assembly – even from small quantities of 50 pieces. Specify the desired product features, such as the number of positions and cable length. In addition, you can provide the IDC female connector strips with strain relief to increase the service life of the connector.

View less

What can I configure in the cable assembly configurator?

During the configuration process, you define the following product features:
1. The desired number of positions
2. The desired cable length
3. The number of IDC female connector strips used
4. The orientation of the IDC female connector s... View more

During the configuration process, you define the following product features:
1. The desired number of positions
2. The desired cable length
3. The number of IDC female connector strips used
4. The orientation of the IDC female connector strips on the flat-ribbon cable
5. The attachment of an optional strain relief

View less