The possible applications of the Caparoc circuit breaker system have been extended. With the new feed-in module with Modbus/TCP interface, the system can be used in other communication systems.
News Keep up-to-date with the latest news about our products and technologies, our company, our strategic business development, and our sustainable commitment. You can download press information and image material conveniently in the download area.
- Filters:
-
Topic area
-
Topic
-
Product category
- Applied Filters (1):
Caparoc circuit breaker system: New feed-in module with Modbus/TCP communication interface
2025-07-22
Overcurrent protection for load currents up to 20 A
2024-11-12
The Caparoc circuit breaker system from Phoenix Contact now also offers modules for overcurrent protection for load currents up to 20 A. This extends the possible applications of the customizable system.
Electronic device protection for 48 V loads
2024-01-22
With the new PTCB single-channel circuit breakers from Phoenix Contact, loads with a supply voltage of 48 V DC are now also electronically protected.
TCP DC thermal device circuit breakers: Compact plug-and-play solution
2023-10-24
TCP DC device circuit breakers from Phoenix Contact are the reclosable alternative for automotive fuses. The portfolio offers optimum overload protection for different applications with two characteristic curves.