Power management device enclosure
Universal device applications like power supplies are easy to design using the EH enclosure system. A range of widths, heights, and covers provide a variety of possible configurations. Different PCB connection technologies can also be conveniently integrated.
Circular connectors
From the compact M12 connection to the M58 with transmission capabilities up to 150 A at 630 V, our IP65+ circular connectors have your applications covered.
Modular rectangular connectors
Whether you are trying to bring power to an inverter or connecting to an energy storage system, the modular VARIOCON product line offers a customizable solution for every application.
Panel feed-through terminal blocks
Panels pose no obstacle for high-current feed-through terminal blocks that offer users a complete range of wiring options directly through the panel.
Pluggable PCB connectors
In a range of currents up to 125 A, this innovative connection technology with centerline spacing from 2.5 to 15 mm is available in numerous configurations to ensure you can always find the right solution for your design.
Fixed PCB terminal blocks
Supplying current ranging up to 200 amps, fixed terminal blocks offer various product configurations and centerline spacing from 2.5 mm to 15 mm.