The housing used has a decisive impact on how efficiently a device is mounted. ME MAX series electronics housings allow the easy latching together of the individual parts. In addition, the half-shell housings can be easily extended with center parts, resulting in a modularly extendable overall width.
Power connector for ME-MAX housing, design width: 17.5 mm, 2 positions; used to transmit a total current of up to 42 A at 60 V DC.