SACC-M8MSD-4PL-CL SH PN
-
Data connector
1323169
Data connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Plug straight M8, coding: D, Push-lock spring connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5 mm ... 7.5 mm
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Product type | Circular connector (cable-side) |
| Application | Data |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | D |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 14 mm |
| Height | 14 mm |
| Length | 51 mm |
| External dimensions | |
| Outside diameter | 5 mm ... 7.5 mm |
| Housing | |
| Diameter housing | 14 mm |
| Material | PA 6 (Actuation lever) |
| PA 6 (Actuation lever) | |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Material of grip body | Zinc die-cast, nickel-plated |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Standards/regulations | PA 6.6 |
| Conductor connection | |
| Connection method | Push-lock spring connection |
| Connection cross section | 0.14 mm² ... 0.5 mm² (with ferrule) |
| Connection cross section AWG | 26 ... 20 (with ferrule) |
| Stripping length of the individual wire | 7 mm |
| Tightening torque | 0.2 Nm (M8 knurl) |
| 0.8 Nm (Connector with coupling sleeve) | |
| 1.5 Nm (Pressure nut with coupling sleeve) | |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 = YE (TD+) |
| 2 = WH (RD+) | |
| 3 = OG (TD-) | |
| 4 = BU (RD-) | |
| Rated surge voltage | 1.5 kV |
| Contact resistance | ≤ 10 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission speed | 100 Mbps |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | straight |
| Head thread type | M8 |
| Coding | D |
| Signal type/category | PROFINET CAT5, 100 Mbps |
| Stripping length of the individual wire | 7 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| Testing | |
| Standards/regulations | PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, R24, R25, and R26 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Standard designation | M8 connector |
| Standards/specifications | IEC 61076-2-114 |
| Standard designation | Shock, vibration |
| Standards/specifications | EN 50155:2001 |
| Item number | 1323169 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF2BFN |
| Product key | AF2BFN |
| GTIN | 4063151758233 |
| Weight per piece (including packing) | 22,22 g |
| Weight per piece (excluding packing) | 22,22 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VS-OE-OE-93C/... - Data cable 1417491
-
VS-OE-OE-93R/... - Data cable 1417388
-
VS-OE-OE-936/... - Data cable 1417375
-
VS-OE-OE-937/... - Data cable 1402687
-
VS-OE-OE-93K-100,0 - Data cable 1419173
-
VS-08-RJ45-FOLIEN-SET - Shielding foil 1417184
-
AI 0,25- 6 YE - Ferrule 3203024
-
A 0,25- 7 - Ferrule 3202478
-
A 0,34- 7 - Ferrule 3009202
-
TSD 02 SAC - Torque screwdriver 1208487
-
SAC BIT M12-D15 - Tool 1208432
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
WIREFOX 2,5 - Stripping tool 1212368
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
Your advantages
Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting
Safe use in the field, thanks to a high degree of protection
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem