VS-OE-OE-93R/...
-
Data cable
1417388
By the meter, Data cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), shielded, PUR halogen-free, green RAL 6018, 4-wire (1x4xAWG22/19, S/TQ), color single wire: white, yellow, blue, orange, cable length: Free input (0.5 ... 100 m)
Product details
| Product type | Data cable by the meter |
| Application | Robots |
| Number of positions | 4 |
| Shielded | yes |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Signal type/category | PROFINET CAT5 (IEC 11801:2002), 100 Mbps |
| Cable length | Free input (0.5 ... 100 m) |
| PROFINET robot CAT5 [93R] | |
| Dimensional drawing |
|
| Cable weight | 55 kg/km |
| UL AWM Style | 20233 (80°C/300 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET robot CAT5 [93R] |
| Conductor structure | 1x4xAWG22/19, S/TQ |
| Signal runtime | 4.8 ns/m |
| Conductor structure signal line | 19x 0.15 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.5 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | white, yellow, blue, orange |
| Thickness, outer sheath | approx. 1.00 mm |
| Overall twist | Star quad |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 500 MΩ*km |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | 300 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 5 x D |
| Smallest bending radius, fixed installation | 33 mm |
| Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: 1000000 |
| Shield attenuation | 2.9 dB (with 1 MHz) |
| 5 dB (at 4 МHz) | |
| 8.1 dB (at 10 MHz) | |
| 10.4 dB (at 16 MHz) | |
| 11.9 dB (at 20 МHz) | |
| 15.5 dB (at 31.25 МHz) | |
| 26.5 dB (at 62.5 МHz) | |
| 41 dB (at 100 MHz) | |
| Halogen-free | according to IEC 60754-1 |
| Flame resistance | according to IEC 60332-1-2 |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| -40 °C ... 80 °C | |
| Ambient temperature (installation) | -20 °C ... 60 °C |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| Item number | 1417388 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1LEA |
| Product key | AF1LEA |
| Customs tariff number | 85444995 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27061801 |
| ECLASS-15.0 | 27061801 |
ETIM
| ETIM 10.0 | EC003249 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 76,093 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem