VS-OE-OE-93B/...
-
Data cable
1417362
By the meter, Data cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), shielded, PVC/PVC, green RAL 6018, 4-wire (1x4xAWG22/7, SF/TQ), color single wire: white, yellow, blue, orange, cable length: Free entry (0.5 ... 400 m)
Product details
| Product type | Data cable by the meter |
| Application | Standard |
| Number of positions | 4 |
| Shielded | yes |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Signal type/category | PROFINET CAT5 (IEC 11801:2002), 100 Mbps |
| Cable length | Free entry (0.5 ... 400 m) |
| PROFINET PVC stranded CAT5 [93B] | |
| Dimensional drawing |
|
| UL AWM Style | 21695 (80 °C / 600 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET PVC stranded CAT5 [93B] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.5 mm ±0.1 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Overall twist | Star quad |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | ≤ 600 V |
| Test voltage Core/Core | 2000 V ((50 Hz/1 min)) |
| Test voltage Core/Shield | 2000.00 V ((50 Hz/1 min)) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| UL 1685 (CSA FT 4) | |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| Resistance to oil | OIL RES I according to UL 2256 |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -10 °C ... 70 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| Item number | 1417362 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1LEA |
| Product key | AF1LEA |
| Customs tariff number | 85444995 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27061801 |
| ECLASS-15.0 | 27061801 |
ETIM
| ETIM 10.0 | EC003249 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 95,752 kg CO2e |
Compatible products
-
-
SACC-M12MRD-4Q SH PN - Data connector 1554539
-
SACC-M12FSD-4QO SH PN - Data connector 1411071
-
SACC-M12FRD-4Q SH PN - Data connector 1554542
-
SACC-CC-4QO SH PN - Conductor connector 1414416
-
SACC-M12MSD-4PL SH PN - Connector 1424682
-
SACC-M12MRD-4PL SH PN - Connector 1424684
-
SACC-M12FSD-4PL SH PN - Connector 1424683
-
SACC-M12FRD-4PL SH PN - Connector 1424685
-
SACC-M12MSD-4CT-CM SH PN - Data connector 1422846
-
SACC-M12MRD-4CT-CM SH PN - Data connector 1422847
-
SACC-M12FSD-4CT-CM SH PN - Data connector 1422848
-
SACC-M12FRD-4CT-CM SH PN - Data connector 1422849
-
VS-PN-RJ45-5-Q/IP20 - RJ45 connector 1658435
-
CUC-IND-C1ZNI-S/R4IP8 - RJ45 connector 1421126
-
CUC-IND-C1ZNI-T/R4IP8 - RJ45 connector 1421128
-
CUC-IND-C1ZNI-B/R4IP8 - RJ45 connector 1421127
-
CUC-V14-C1ZNI-S/R4P8 - RJ45 connector 1422664
-
CUC-V14-C1ZNI-T/R4P8 - RJ45 connector 1422667
-
CUC-V14-C1ZNI-B/R4P8 - RJ45 connector 1422665
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem