VS-OE-OE-936/...
-
Data cable
1417375
By the meter, Data cable, PROFINET CAT5 (100 Mbps), shielded, PE-X halogen-free, black RAL 9005, 4-wire (1x4xAWG22/7, SF/TQ), color single wire: white-blue, orange-yellow, cable length: Free input (0.5 ... 100 m)
Product details
| Product type | Data cable by the meter |
| Application | Railway applications |
| Number of positions | 4 |
| Shielded | yes |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Signal type/category | PROFINET CAT5 (IEC 11801:2002), 100 Mbps |
| Cable length | Free input (0.5 ... 100 m) |
| PROFINET RADOX® railway application CAT5 reinforced [936] | |
| Dimensional drawing |
|
| Cable weight | 81 g/m |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET RADOX® railway application CAT5 reinforced [936] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| Signal speed | 66 c |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.95 mm |
| External cable diameter | 7.25 mm ±0.3 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black RAL 9005 |
| Conductor material | silver-plated Cu litz wires |
| Material wire insulation | PE-X |
| Single wire, color | white-blue, orange-yellow |
| Thickness, outer sheath | ≥ 0.80 mm |
| Overall twist | Star quad |
| Optical shield covering | 100 % |
| Max. conductor resistance | ≤ 54.4 Ω/km |
| Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
| Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
| Working capacitance | ≤ 65 pF (Line-line) |
| ≤ 100 pF (Line-shield) | |
| Nominal voltage, cable | 300 V AC |
| Test voltage | 2000 V AC (50 Hz, 5 minutes) |
| Minimum bending radius, fixed installation | 6 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 44 mm |
| Smallest bending radius, movable installation | 73 mm |
| Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
| 76 dB (at 4 МHz) | |
| 67 dB (at 10 MHz) | |
| 60 dB (at 31.5 МHz) | |
| 56 dB (at 62.5 МHz) | |
| 53 dB (at 100 MHz) | |
| Return attenuation (RL) | 35 dB (at 4 МHz) |
| 35 dB (at 10 MHz) | |
| 35 dB (at 31.5 МHz) | |
| 33 dB (at 62.5 МHz) | |
| 33 dB (at 100 MHz) | |
| Remote crosstalk attenuation (FEXT) | 80 dB (with 1 MHz) |
| 70 dB (at 4 МHz) | |
| 65 dB (at 10 MHz) | |
| 58 dB (at 31.5 МHz) | |
| 59 dB (at 62.5 МHz) | |
| 67 dB (at 100 MHz) | |
| Shield attenuation | 2 dB (with 1 MHz) |
| 4 dB (at 4 МHz) | |
| 6.5 dB (at 10 MHz) | |
| 10.5 dB (at 31.5 МHz) | |
| 14 dB (at 62.5 МHz) | |
| 18 dB (at 100 MHz) | |
| 40.00 dB (30 MHz ≤ f ≤ 100 MHz) | |
| Halogen-free | in accordance with EN 50267-2-1 |
| Flame resistance | IEC 60332-1-2 |
| EN 50266 | |
| EN 60332-3-25 | |
| NF C32-070, 2.1 | |
| NF C32-070, 2.2 | |
| UL 1685, 12 (FT4) | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Fume corrosiveness | EN 50267-2-2 |
| Fume toxicity | BS 6853 B.1 |
| EN 50305, 9.2 | |
| Concentration of fumes | BS 6853 D.8.7 |
| EN 61034-2 | |
| UL 1685, 12 (FT4) | |
| Resistance to oil | according to IRM 902, 72 h at 100 °C |
| Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
| GM/RT 2130 (Category Ia, Ib, II) | |
| EN 45545 (Risk level HL1 - HL3) | |
| DIN 5510 (Fire protection level 1, 2, 3, 4) | |
| NF F16-101 (Category A1, A2, B) | |
| NF F16-101 (Class C/F0) | |
| NFPA 130 | |
| UNI CEI 11170 (Risk level LR1 - LR4) | |
| Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
| Ambient temperature (operation) | -50 °C ... 90 °C (cable, fixed installation) |
| -40 °C ... 90 °C (Cable, flexible installation) | |
| Item number | 1417375 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1LEA |
| Product key | AF1LEA |
| Customs tariff number | 85444995 |
| Country of origin | CH |
ECLASS
| ECLASS-13.0 | 27061801 |
| ECLASS-15.0 | 27061801 |
ETIM
| ETIM 10.0 | EC003249 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 51,784 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem