Contact insert, incl. 4 mounting screws
HC-COM-Q4/2-I-CT-F
-
Contact insert
1079556
Contact insert, number of positions: 4+2+PE, size: COM, power contacts: 4, control contacts: 2, number of connections per position: 1, Socket, Crimp connection, 400 V, 40 A, 1.5 mm2 ... 6 mm2, application: Power/signal
Product details
| General | Connectors may be operated only when there is no load/voltage. |
| General | For CK4,0-ED... (power circuit), CK1,6-ED... (control circuit) crimp contacts |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-COM |
| Application | Power/signal |
| Type | COM |
| Number of positions | 6 |
| Connection profile | 4+2+PE |
| Contact numbering | 1 - 4 (power contacts) |
| 11 - 12 (control contacts) | |
| Number of connections per position | 1 |
| No. of power contacts | 4 |
| No. of control contacts | 2 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 22.4 mm |
| Height | 44.1 mm |
| Length | 41.6 mm |
| Mechanical characteristics | |
| Contact diameter | 4 mm |
| Connection technology | |
| Connection technology | Crimp connection (power contacts) |
| Crimp connection (control contacts) | |
| Crimp connection (PE contact) | |
| Number of connections per position | 1 |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross section | 1.5 mm² ... 6 mm² (power contacts) |
| 0.14 mm² ... 2.5 mm² (control contacts) | |
| Connection cross section AWG | 16 ... 10 (power contacts) |
| 26 ... 14 (control contacts) | |
| Tightening torque | 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) |
| Stripping length of the individual wire | 9 mm (for 1.5 ... 2.5 mm²) |
| 9.6 mm (Power 4 ... 6 mm²) | |
| 8 mm (Control circuit) | |
| 6 mm (Signal 2.5 mm²) | |
| Rated voltage (III/3) | 400 V (Phase-ground power contacts) |
| 690 V (Phase-phase power contacts) | |
| 250 V (control contacts) | |
| Rated voltage for power contacts | 400/690 V |
| 250 | |
| Rated surge voltage | 6 kV (Phase-phase power contacts) |
| 4 kV (control contacts) | |
| Rated current | 40 A (power contacts) |
| 10 A (control contacts) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC |
| Material of contact surface, power contact | Ag |
| Material of contact surface, control contact | Ag (alternatively Au) |
| Standards/regulations | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Testing | |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Item number | 1079556 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ABH |
| Product key | AF7ABH |
| GTIN | 4055626800349 |
| Weight per piece (including packing) | 23 g |
| Weight per piece (excluding packing) | 22,22 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
HC-CP-CK1.6-PL - Coding element 1095422
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK1,6-ED-0,37BU AG - Crimp contact 1663394
-
CK1,6-ED-0,50BU AG - Crimp contact 1663404
-
CK1,6-ED-0,75BU AG - Crimp contact 1663417
-
CK1,6-ED-1,00BU AG - Crimp contact 1663420
-
CK1,6-ED-1,50BU AG - Crimp contact 1663433
-
CK1,6-ED-2,50BU AG - Crimp contact 1663446
-
CK1,6-ED-BU-POF - Female contact 1885004
-
CK1,6-ED-0,37BU AU - Crimp contact 1674969
-
CK1,6-ED-0,50BU AU - Crimp contact 1674480
-
CK1,6-ED-0,75BU AU - Crimp contact 1672440
-
CK1,6-ED-1,00BU AU - Crimp contact 1674943
-
CK1,6-ED-1,50BU AU - Crimp contact 1674930
-
CK1,6-ED-2,50BU AU - Crimp contact 1674985
-
CK1,6-ER-1,00BU OIC AG - Crimp contact 1004362
-
CK1,6-ER-2,50BU OIC AG - Crimp contact 1004366
-
CK1,6-BR-1,00BU OIC AG - Crimp contact 1004381
-
CK1,6-BR-2,50BU OIC AG - Crimp contact 1004383
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-6,00BU AG - Crimp contact 1663307
-
CK4,0-ED-10,00BU AG - Crimp contact 1586183
-
CK4,0-ED-1,50F AG - Crimp contact 1274089
-
CK4,0-ED-2,50F AG - Crimp contact 1274088
-
CK4,0-ED-4,00F AG - Crimp contact 1274087
-
CK4,0-ED-6,00F AG - Crimp contact 1274086
-
CK4,0-ED-10,00F AG - Crimp contact 1274085
-
HC-COM-Q4/2-I-CT-M - Contact insert 1079555
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
UNIFOX RT-CK 1.6 - Contact removal tool 1072069
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem