CK1,6-ED-0,50BU AU
-
Crimp contact
1674480
Crimp contact, series: HC-M-12, Socket, turned, contact diameter: 1.6 mm, rated current: 10 A, connection cross section: 0.5 mm2 ... 0.5 mm2, AWG 20...20 , contact material: Cu alloy