CK1,6-ED-0,75BU AU
-
Crimp contact
1672440
Crimp contact, Socket, turned, contact diameter: 1.6 mm, rated current: 10 A, connection cross section: 0.75 mm2 ... 0.75 mm2, AWG 18...18 , contact material: Cu alloy