CK1,6-ED-1,50BU AU
-
Crimp contact
1674930
Crimp contact, Socket, turned, contact diameter: 1.6 mm, rated current: 10 A, connection cross section: 1.5 mm2 ... 1.5 mm2, AWG 16...16 , contact material: Cu alloy