HC-M-01-COAX-CK2,5-50-F
-
Connector
1066959
Connector, number of positions: 1, power contacts: 0, control contacts: 1, Socket, Crimp connection, 48 V, 16 A, 0.5 mm2 ... 4 mm2, external cable diameter:3 mm ... 9.5 mm, application: COAX, 50 Ω
Product details
| General | Order crimp contacts separately |
| General | The potential of the EMC connector housing is isolated from the potential of the heavy connector. |
| General | Clamps for the clamping range of 3 mm - 6 mm and 6 mm - 9.5 mm |
| General | Can be used in Item No.: 1417376 HC-M-02-EMC-F |
| General | For 50 Ω coaxial cables |
| Series | HC-M-EMV |
| Application | COAX |
| Number of positions | 1 |
| Connection profile | 1 |
| No. of cable outlets | 1 |
| No. of power contacts | 0 |
| No. of control contacts | 1 |
| Contact material type | turned |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 48 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 16 A |
| Wave impedance | 50 Ω |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross section | 0.5 mm² ... 4 mm² |
| Connection cross section AWG | 20 ... 12 |
| Stripping length of the individual wire | 8 mm (6 mm with 2.5 mm²) |
| Dimensional drawing |
|
| Height | 15.5 mm |
| Length | 45.9 mm |
| Mechanical characteristics | |
| Contact diameter | 2.5 mm |
| Material Line conductor | Zinc alloy |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Au |
| Contact carrier material | PC |
| External cable diameter | 3 mm ... 9.5 mm |
| Stripping length of the individual wire | 8 mm (6 mm with 2.5 mm²) |
| Wave impedance | 50 Ω |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Assembly note | Disassemble the connector from the plastic module using the tool, order no.: 1678635 HC-M-EMV-KON-EWZ |
| The round contact carrier can be separated in the middle for the purpose of mounting/removing the contact. | |
| Sheath stripping length: 23 mm, shield length: 13 mm, inner conductor stripping length: 8 mm |
| Item number | 1066959 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ACB |
| Product key | AF7ACB |
| GTIN | 4055626735122 |
| Weight per piece (including packing) | 31,046 g |
| Weight per piece (excluding packing) | 31,046 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST-MOD - Coding element 1636127
-
HC-M-02-EMC-F - Contact insert module 1417376
-
VS-08-RJ45-FOLIEN-SET - Shielding foil 1417184
-
CK2,5-ED-0,50BU AG - Crimp contact 1663640
-
CK2,5-ED-0,75BU AU - Crimp contact 1663653
-
CK2,5-ED-1,00BU AG - Crimp contact 1663666
-
CK2,5-ED-1,50BU AG - Crimp contact 1663679
-
CK2,5-ED-2,50BU AG - Crimp contact 1663682
-
CK2,5-ED-3,00BU AG - Crimp contact 1663695
-
CK2,5-ED-4,00BU AG - Crimp contact 1663705
-
CK2,5-ED-0,50F AG - Crimp contact 1273612
-
CK2,5-ED-0,75F AG - Crimp contact 1273611
-
CK2,5-ED-1,00F AG - Crimp contact 1273610
-
CK2,5-ED-1,50F AG - Crimp contact 1273609
-
CK2,5-ED-2,50F AG - Crimp contact 1273607
-
CK2,5-ED-3,00F AG - Crimp contact 1273606
-
CK2,5-ED-4,00F AG - Crimp contact 1273604
-
CK1,6-ED-0,37BU AU - Crimp contact 1674969
-
CK1,6-ED-0,50BU AU - Crimp contact 1674480
-
CK1,6-ED-0,75BU AU - Crimp contact 1672440
-
CK1,6-ED-1,00BU AU - Crimp contact 1674943
-
CK1,6-ED-1,50BU AU - Crimp contact 1674930
-
CK1,6-ED-2,50BU AU - Crimp contact 1674985
-
CK1,6-ED-BU-POF - Female contact 1885004
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-01-COAX-CK2,5-50-M - Connector 1066960
-
HC-M-EMV-KON-EWZ - Contact removal tool 1678635
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
CRIMPFOX-TC MP-6 - Crimping pliers with digital display 1202888
-
CRIMPFOX-1,6/2,5-ED-4,0 - Crimping pliers 1687419
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem