D-DEK 1,5 GN
-
Divider plate
2716949
Cover for setting the end of a terminal row, color: green
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Divider plate |
| Mounting type | DIN rail mounting |
| Color | green (RAL 6021) |
| Width | 2.2 mm |
| Height | 80 mm |
| Depth | 56 mm |
| Item number | 2716949 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK61AZ |
| Product key | DK61AZ |
| GTIN | 4017918062033 |
| Weight per piece (including packing) | 6.5 g |
| Weight per piece (excluding packing) | 6.39 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371692 |
| ECLASS-15.0 | 27371692 |
ETIM
| ETIM 10.0 | EC002586 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.239 kg CO2e |
Compatible products
-
-
DEK-OE- 24DC/ 48DC/100 - Solid-state relay terminal block 2940207
-
DEK-OE-230AC/ 48DC/100 - Solid-state relay terminal block 2940210
-
DEK-OE- 5DC/ 48DC/100 - Solid-state relay terminal block 2940223
-
DEK-OE- 48DC/ 48DC/100/T - Solid-state relay terminal block 2940281
-
DEK-OE-125DC/ 48DC/100/T - Solid-state relay terminal block 2940294
-
EIK1-SVN-24P - Solid-state relay module 2940799
-
DEK-REL- 24/O/1 - Relay module 2941154
-
DEK-REL- 5/O/1 - Relay module 2941170
-
DEK-REL- 5/I/1 - Relay module 2941183
-
DEK-OV- 5DC/ 24DC/ 3 - Solid-state relay terminal block 2941361
-
DEK-OV- 24DC/ 24DC/ 3 - Solid-state relay terminal block 2941374
-
DEK-OV- 12DC/ 24DC/ 3 - Solid-state relay terminal block 2941387
-
DEK-OE- 60DC/ 48DC/100 - Solid-state relay terminal block 2941536
-
DEK-OE-120AC/ 48DC/100 - Solid-state relay terminal block 2941659
-
DEK-OV- 12DC/ 24DC/ 10 - Solid-state relay terminal block 2961749
-
DEK-OV- 5DC/ 24DC/ 10 - Solid-state relay terminal block 2961752
-
DEK-REL- 24/1/SEN - Relay module 2964050
-
DEK-REL- 24/1/AKT - Relay module 2964063
-
DEK-REL- 24/1/S - Relay module 2964131
-
DEK-OE- 24DC/ 48DC/100/T - Solid-state relay terminal block 2964254
-
DEK-OE- 5DC/ 24DC/100KHZ - Solid-state relay terminal block 2964270
-
DEK-OE- 24DC/ 24DC/100KHZ - Solid-state relay terminal block 2964283
-
DEK-OV- 24DC/ 24DC/ 3/AKT - Solid-state relay terminal block 2964296
-
DEK-TR/INV - Switching amplifier 2964319
-
DEK-OV- 24DC/ 24DC/ 10 - Solid-state relay terminal block 2964322
-
DEK-OE- 24DC/ 24DC/100KHZ-G - Solid-state relay terminal block 2964348
-
DEK-OE- 24DC/ 5DC/100KHZ-G - Solid-state relay terminal block 2964364
-
DEK-OE- 12DC/ 48DC/100 - Solid-state relay terminal block 2964487
-
DEK-REL-G24/21 - Relay module 2964500
-
DEK-OE- 5DC/ 5DC/100KHZ-G - Solid-state relay terminal block 2964542
-
DEK-OE- 5DC/ 24DC/100KHZ-G - Solid-state relay terminal block 2964555
-
DEK-OV- 5DC/240AC/800 - Solid-state relay terminal block 2964623
-
DEK-OV- 12DC/240AC/800 - Solid-state relay terminal block 2964636
-
DEK-OV- 24DC/240AC/800 - Solid-state relay terminal block 2964649
-
DEK-OE-230AC/ 48DC/100/SO 46 - Solid-state relay terminal block 2964678
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150