DEK-OE- 5DC/ 5DC/100KHZ-G
-
Solid-state relay terminal block
2964542
Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 5 V DC, output: 4 V DC ... 18 V DC/50 mA
Product details
| Note on application | Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place. |
| Product type | Solid-state relay module |
| Product family | DEK |
| Application | 100 kHz input optocoupler |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Test voltage (Input/output) | 2.5 kV AC (Input/output) |
| Nominal input voltage UN | 5 V DC |
| Input voltage range in reference to UN | 0.5 ... 1.2 |
| Input voltage range | 2.5 V DC ... 6 V DC |
| Switching threshold "0" signal in reference to UN | ≤ 0.3 |
| Switching threshold "1" signal in reference to UN | ≥ 0.5 |
| Typical input current at UN | 8 mA |
| Typical response time | 1 µs |
| Typical turn-off time | 2 µs |
| Operating voltage display | Yellow LED |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection | |
| Transmission frequency | 100 kHz |
| Contact switching type | 1 N/O contact |
| Design of digital output | electronic |
| Output voltage range | 4 V DC ... 18 V DC |
| Limiting continuous current | 50 mA |
| Quiescent current | 8.5 mA |
| Voltage drop at max. limiting continuous current | ≤ 1.2 V DC |
| Output circuit | 3-conductor push-pull, ground referenced |
| Protective circuit | Surge protection; Suppressor diode |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.4 Nm ... 0.5 Nm |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 56 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2964542 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK61A1 |
| Product key | DK61A1 |
| GTIN | 4017918131005 |
| Weight per piece (including packing) | 21.9 g |
| Weight per piece (excluding packing) | 21.9 g |
| Customs tariff number | 85364190 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: ) |
| Lead (CAS: 7439-92-1) | |
| SCIP | fbf510ad-31f9-4e96-bf57-01055a60ca60 |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 3- DIK RD - Insertion bridge 2716745
-
EB 4- DIK RD - Insertion bridge 2716758
-
EB 5- DIK RD - Insertion bridge 2716761
-
EB 10- DIK RD - Insertion bridge 2716774
-
EB 80- DIK RD - Insertion bridge 2715953
-
EB 5- DIK BU - Insertion bridge 2716677
-
EB 10- DIK BU - Insertion bridge 2716680
-
EB 80- DIK BU - Insertion bridge 2715940
-
D-DEK 1,5 GN - Divider plate 2716949
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
DIKD 1,5 - Initiator/actuator terminal block 2715979
Your advantages
With capacitor on the input side for interference suppression
Push/pull stage on output side
Includes signal inputs on PLC counter boards
Limit frequency of up to 100 kHz
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150