DEK-REL- 5/O/1
-
Relay module
2941170
Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 5 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm, design rotated
Product details
| Note on application | Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place. |
| Product type | Relay Module |
| Product family | DEK |
| Application | Input function |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 2x 107 cycles |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 07.05.2026 |
| Maximum power dissipation for nominal condition | 0.12 W |
| Test voltage (Winding/contact) | 2 kV AC (50 Hz, 1 min., winding/contact) |
| Coil side | |
| Nominal input voltage UN | 5 V AC/DC |
| Input voltage range | 4.5 V AC/DC ... 5.5 V AC/DC (20 °C) |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 23 mA |
| Typical response time | 8 ms |
| Typical release time | 15 ms |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 1 N/O contact |
| Type of switch contact | Double contact |
| Contact material | AgNi, hard gold-plated |
| Maximum switching voltage | 250 V AC |
| 125 V DC | |
| Minimum switching voltage | 0.1 V |
| Limiting continuous current | 3 A (5 A up to 35°C at 24 V DC) |
| Maximum inrush current | 5 A |
| Min. switching current | 1 mA |
| Interrupting rating (ohmic load) max. | 72 W (at 24 V DC) |
| 60 W (at 48 V DC) | |
| 50 W (at 60 V DC) | |
| 50 W (at 110 V DC) | |
| 750 VA (for 250 V AC) | |
| 120 W (at 24 V DC - up to 35°) | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.4 Nm ... 0.5 Nm |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 56 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2941170 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK61A2 |
| Product key | DK61A2 |
| GTIN | 4017918080327 |
| Weight per piece (including packing) | 23.012 g |
| Weight per piece (excluding packing) | 23.012 g |
| Customs tariff number | 85364190 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 10.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 5b839385-52ee-4a00-be30-3a0a914ea8b1 |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 80- DIK BU - Insertion bridge 2715940
-
EB 10- DIK BU - Insertion bridge 2716680
-
EB 5- DIK BU - Insertion bridge 2716677
-
EB 10- DIK RD - Insertion bridge 2716774
-
EB 5- DIK RD - Insertion bridge 2716761
-
EB 4- DIK RD - Insertion bridge 2716758
-
EB 3- DIK RD - Insertion bridge 2716745
-
D-DEK 1,5 GN - Divider plate 2716949
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
DIKD 1,5 - Initiator/actuator terminal block 2715979
Your advantages
Reduced costs as N terminal block is no longer required
Up to 73 % more space
Wiring reduced to a minimum
Integrated input circuit
2-layer contact with hard gold plating for universal applications from 1 mA to 5 A continuous current
2 kVrms electrical isolation between input and output
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150