EIK1-SVN-24P
-
Solid-state relay module
2940799
Switching amplifier electronic terminal block, for inductive proximity sensors acc. to NAMUR, with light indicators for sensor signal and faults
Product details
| Note on application | Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place. |
| Product type | Solid-state relay module |
| Product family | DEK |
| Application | NAMUR proximity sensors |
| Insulation characteristics: Air clearances and creepage distances | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 29.10.2026 |
| Control circuit | |
| Nominal input voltage UN | 8.2 V DC ±10 % |
| Error indication | visual short-circuit and wire break control with LED (red) |
| Protective circuit | 12 V Zener diode; 12 V Zener diode |
| Transmission frequency | 1 kHz |
| Switching point | ≥ 2.1 mA (In conductive state) |
| ≤ 1.2 mA (In blocking state) | |
| 6.3 mA ... 10 mA (in the event of a short-circuit) | |
| 0 mA ... 0.35 mA (In the event of a wire break) | |
| Switching hysteresis | approx. 0.2 mA |
| Internal resistance | approx. 1 kΩ |
| Signal output | |
| Contact switching type | 1 N/O contact |
| Design of digital output | electronic |
| Output nominal voltage | ≤ 100 mV (In conductive state) |
| UVN - UR; in blocking state | |
| Limiting continuous current | 50 mA |
| Voltage drop at max. limiting continuous current | ≤ 1.5 V (UR) |
| Protective circuit | 36 V Zener diode as free-wheeling diode; 36 V Zener diode as free-wheeling diode |
| Input side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm |
| Output side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 56 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 50 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664 |
| EN 61000-6-2 | |
| EN 61000-6-4 | |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2940799 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK61A3 |
| Product key | DK61A3 |
| GTIN | 4017918080242 |
| Weight per piece (including packing) | 22.17 g |
| Weight per piece (excluding packing) | 21.1 g |
| Customs tariff number | 85365019 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 7292917c-6a09-4aa5-afdc-545bf23216fa |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 3- DIK RD - Insertion bridge 2716745
-
EB 4- DIK RD - Insertion bridge 2716758
-
EB 5- DIK RD - Insertion bridge 2716761
-
EB 10- DIK RD - Insertion bridge 2716774
-
EB 80- DIK RD - Insertion bridge 2715953
-
EB 5- DIK BU - Insertion bridge 2716677
-
EB 10- DIK BU - Insertion bridge 2716680
-
EB 80- DIK BU - Insertion bridge 2715940
-
D-DEK 1,5 GN - Divider plate 2716949
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
DIKD 1,5 - Initiator/actuator terminal block 2715979
Your advantages
Bridging and labeling with standard terminal block accessories
Error indication via LED
Monitoring of initiator side for short circuits or wire breaks
Status indication (high signal) via green LED
Suitable resistance circuit to enable monitoring of mechanical switches
24 V/50 mA digital output
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150