HC-M-DSUB-09/2-CT-M
-
Contact insert module
1079796
HEAVYCON pin contact insert module, D-SUB 9, crimp connection, for two conductors, without crimp contact
Product details
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Modular contact insert |
| Series | HC-M-DSUB-C |
| Application | Data |
| Number of positions | 9 |
| Connection profile | 9 |
| Contact numbering | 1 - 9 |
| No. of cable outlets | 1 |
| Number of module slots | 1 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross-section | 0.09 mm² ... 0.82 mm² |
| Connection cross section AWG | 28 ... 18 |
| Stripping length of the individual wire | 4.2 mm |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 35.7 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Minimum housing height | 52 mm |
| Contact diameter | 1 mm |
| Rated voltage (III/3) | 48 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 5 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Material Line conductor | Zinc alloy |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1079796 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF7ACB |
| Product key | AF7ACB |
| GTIN | 4055626800554 |
| Weight per piece (including packing) | 34.3 g |
| Weight per piece (excluding packing) | 34.3 g |
| Customs tariff number | 85366990 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27440218 |
| ECLASS-15.0 | 27440218 |
ETIM
| ETIM 10.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
HC-CBU-MOD - Coding element 1636130
-
HC-CST-MOD - Coding element 1636127
-
CUC-DSC-J1BAU-S/DSC24 - D-SUB crimp contact 1418788
-
CUC-DSC-J1BAU-S/DSC28 - D-SUB crimp contact 1418787
-
CUC-DSC-C1BAU-S/DSC24 - D-SUB crimp contact 1418786
-
CUC-DSC-C1BAU-S/DSC28 - D-SUB crimp contact 1418784
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-DSUB-09/2-CT-F - Contact insert module 1079793
-
VS-IET-DSUB-SIGNAL-STD - Tool 1658794
-
CRIMPFOX-TC MP - Crimping pliers with digital display 1212510
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150