Crimping pliers, laser marked according to customer specifications, for ferrules according to DIN 46228, 0.14 ‑ 10 mm2, unlockable pressure lock, lateral entry
Tool marking
Protect your tools against theft or being confused with those of others with custom tool marking. Our stripping and crimping tools can be customized and personalized with permanent laser engraving. With our marking service, we make tools your tool.
Toolbag, with adjustable strap, with document and laptop compartments, equipped with tools according to customer requirements.
Tool belt pouch, equipped with tools according to customer requirements.
Wrap-up tool bag, equipped with tools according to customer requirements.
Toolbox, lockable, with adjustable strap, equipped with tools according to customer requirements.
Crimping pliers, laser marked according to customer specifications, for ferrules according to DIN 46228 Parts 1+4, 0.5 mm2 ... 6 mm2, front insertion, square crimp
Tool case, equipped with tools according to customer requirements.
Tool bag, with strap, equipped with tools according to customer requirements.
Your advantages
- Easily legible and permanent laser marking
- Prevent mix-ups or theft
- Identification for specific personnel or activities
- Easy ordering process
- Everything from a single source with our comprehensive product range
WIREFOX stripping tool with custom identification
Personalize your tool with our marking service
A selection of crimping and stripping tools can be engraved with two rows of 15 characters each (including spaces) in line with your requirements. All inscribable tools can be identified by the sequence “CUS” in the designation.
Define the marking information directly and clearly after tool selection. Entering the marking data is part of the ordering process.