Crimping pliers, laser-inscribed to customer specifications, pliers and properties as in CRIMPFOX CENTRUS 6H
Tool marking
Protect your tools against theft or being confused with those of others with custom tool marking. Our stripping and crimping tools can be customized and personalized with permanent laser engraving. With our marking service, we make tools your tool.
Crimping pliers, laser marked according to customer specifications, for ferrules according to DIN 46228, 0.14 ‑ 6 mm2, unlockable pressure lock, lateral entry
Tool belt pouch, unequipped, business card-sized marking label printed according to customer specifications
Crimping pliers, laser-inscribed to customer specifications, pliers and properties as in CRIMPFOX CENTRUS 10S
Crimping pliers, laser marked according to customer specifications, contact connection type: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, UL 486F, form A, E, F, min. cross section: 0.14 mm2, max. cross section: 10 mm2, for TWIN ferrules up to 2 x 4 mm2, automatic cross section adjustment, rotating die, lateral and frontal insertion, compression: Trapezoidal crimp, black
Crimping pliers, laser-marked according to customer specifications, contact type: insulated and uninsulated ferrules, standards/regulations: DIN 46228-1, DIN 46228-4, UL 486F, Form A, E, F, cross-section, minimum: 0.14 mm2, cross-section, maximum: 16 mm2, for TWIN ferrules up to 2 mm2 x 6 mm2, automatic cross-section adjustment, rotating dies, lateral and front entry, crimping: square
Crimping pliers, laser marked according to customer specifications, for ferrules according to DIN 46228 Parts 1+4, 35 mm2 ... 50 mm2, lateral entry, WM crimp
Crimping pliers, laser marked according to customer specifications, for insulated cable lugs, 0.5 mm2 ... 6.0 mm2 (red, blue, yellow), oval crimp, asymmetrical
Stripping tool, laser marked according to customer specifications, for cables and conductors (especially rubber and silicone insulation) from 0.1 - 4 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Stripping tool, laser marked according to customer specifications, for cables and conductors from 4 - 16 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Your advantages
- Easily legible and permanent laser marking
- Prevent mix-ups or theft
- Identification for specific personnel or activities
- Easy ordering process
- Everything from a single source with our comprehensive product range
WIREFOX stripping tool with custom identification
Personalize your tool with our marking service
A selection of crimping and stripping tools can be engraved with two rows of 15 characters each (including spaces) in line with your requirements. All inscribable tools can be identified by the sequence “CUS” in the designation.
Define the marking information directly and clearly after tool selection. Entering the marking data is part of the ordering process.